EHT-110-01-F-D-SM-K-TR - 2.00 mm Shrouded IDC Ejector Header
Features
2.00 mm (.0787") pitch
Optional caps to lock cable to header
Polarization notch
Through-hole, right-angle and surface mount
All common pin counts from 5 to 25
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
| Price | $6.240 | $5.637 | $5.242 | $4.711 | $3.994 | $3.422 | $2.506 | $1.778 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| EHT-110-01-F-D-SM-K | 0 | Bulk | 1 | 0 | Packaging | No |
| EHT-110-01-F-D-SM-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| EHT-110-01-SM-D-SM-K-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| EHT-110-01-L-D-SM-K-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| EHT-110-01-S-D-SM-K-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| EHT-110-01-H-D-SM-K-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| EHT-110-01-F-D-SM-P-TR | 0 | Tape & Reel | 1 | 150 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (150 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |