EHT-120-01-F-D-SM-P-TR - 2mm Shrouded IDC Ejector Box Header, 40 Pin, 2 Row, Gold Flash/Tin, SMT, TCSD Mate, PnP Pad, Tape & Reel
Features
2.00 mm (.0787") pitch
Optional caps to lock cable to header
Polarization notch
Through-hole, right-angle and surface mount
All common pin counts from 5 to 25
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $10.691 | $9.880 | $9.339 | $8.507 | $7.207 | $6.167 | $4.503 | $3.182 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| EHT-120-01-F-D-SM-P | 0 | Tube | 1 | 10 | Packaging | No |
| EHT-120-01-F-D-SM-P-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| EHT-120-01-L-D-SM-P-TR | 0 | Tape & Reel | 1 | 125 | Plating | No |
| EHT-120-01-S-D-SM-P-TR | 0 | Tape & Reel | 1 | 125 | Plating | No |
| EHT-120-01-F-D-SM-K-TR | 0 | Tape & Reel | 1 | 125 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (125 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
