EHT-125-01-F-D-SM-LC - 2mm Shrouded IDC Ejector Box Header, 50 Pin, 2 Row, Gold Flash/Tin, SMT, Locking Clip, TCSD Mate
Features
2.00 mm (.0787") pitch
Optional caps to lock cable to header
Polarization notch
Through-hole, right-angle and surface mount
All common pin counts from 5 to 25
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $12.542 | $11.877 | $11.430 | $10.525 | $8.902 | $7.623 | $5.554 | $3.910 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| EHT-125-01-F-D-SM-LC-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| EHT-125-01-F-D-SM-LC-TR | 0 | Tape & Reel | 1 | 125 | Packaging | No |
| EHT-125-01-H-D-SM-LC | 0 | Tube | 1 | 8 | Plating | No |
| EHT-125-01-L-D-SM-LC | 0 | Tube | 1 | 8 | Plating | No |
| EHT-125-01-S-D-SM-LC | 0 | Tube | 1 | 8 | Plating | No |
| EHT-125-01-SM-D-SM-LC | 0 | Tube | 1 | 8 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (8 parts per package) |
