EQCD-020-01.72-SBL-SBL-1-2 0.80 mm Q Strip® Coax Cable Assembly

The EQCD is a 0.80 mm pitch high-speed cable assembly for wire-to-board applications. Compatible with the QTE and QSE ground plane connectors, the EQCD uses Samtec's Eye Speed cable to provide 14 Gbps performance. Samtec's unique manufacturing techniques allows customers to specify custom cable lengths for quick delivery.

Features

  • 0.80 mm (.0315") pitch

  • 38 AWG coax cable

  • 50 ohm single-ended signal routing

  • Double row system up to 120 pins

  • Optional screw mounts and retention pins for the most rugged requirements

Online Pricing is not available for this part.
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
14 Gbps NRZ No No No No No No No No
How is this calculated?
Part-specific Documents
Prints
EQCD - .8mm (.0315") High Speed Single-Ended Coax Cable Assembly
EQXX Mated Views
EQCD - Screw Down Option Application Print
EQCD-TPD-SBL
EQCD-TPD-SED
EQCD-TPD-SEU
EQCD-TPD-STL
EQCD-TPD-STR
EQCD-TPD-TBL
EQCD-TPD-TBR
EQCD-TPD-TED
EQCD-TPD-TEU
EQCD-TPD-TTL
EQCD-TPD-TTR
EQCD-TPU-SBL
EQCD-TPU-SBR
EQCD-TPU-SEU
EQCD-TPU-STL
EQCD-TPU-STR
EQCD-TPU-TBR
XQXX-TPU-TEU
EQCD-TPU-TTL
EQCD-TPU-TTR
EQCD-SPD-SBL
EQCD-SPD-SBR
EQCD-SPD-SED
EQCD-SPD-SEU
EQCD-SPD-STL
EQCD-SPD-STR
EQCD-SPD-TBL
EQCD-SPD-TBR
EQCD-SPD-TED
EQCD-SPD-TEU
EQCD-SPD-TTL
EQCD-SPD-TTR
EQCD-SPU-SBL
EQCD-SPU-SBR
EQCD-SPU-SED
EQCD-SPU-SEU
EQCD-SPU-STL
EQCD-SPU-STR
EQCD-SPU-TBR
EQCD-SPU-TED
EQCD-SPU-TEU
EQCD-SPU-TTR
EQCD - TTR-SBR
EQCD - TTR-SED
EQCD - TTR-SEU
EQCD - TTR-STL
EQCD - TTR-TEU
EQCD - TTR-TED
EQCD - TTR-TTL
EQCD - TTR-TTR
EQCD - TTL-SBR
EQCD - TTL-SED
EQCD - TTL-SEU
EQCD - TTL-STL
EQCD - TTL-TBL
EQCD - TTL-TBR
EQCD - TTL-TED
EQCD - TTL-TEU
EQCD - TTL-TTL
EQCD - TTR-TBL
EQCD - TBR-SBL
EQCD - TBR-SBR
EQCD - TBR-SED
EQCD - TBR-SEU
EQCD - TBR-STL
EQCD - TBR-STR
EQCD - TBR-TBL
EQCD - TBR-TBR
EQCD - TBR-TED
EQCD - TBR-TEU
EQCD - TBR-TTL
EQCD - TBR-TTR
EQCD - TBL-SBL
EQCD - TBL-SED
EQCD - TBL-SEU
EQCD - TBL-STL
EQCD - TBL-STR
EQCD - TBL-TBL
EQCD - TBL-TBR
EQCD - TBL-TED
EQCD - TBL-TEU
EQCD - TBL-TTR
EQCD - STR-SBL
EQCD - STR-SBR
EQCD - STR-SED
EQCD - STR-SEU
EQCD - STR-STL
EQCD - STR-STR
EQCD - STR-TBL
EQCD - STR-TBR
EQCD - STR-TED
EQCD - STR-TEU
EQCD - STR-TTL
EQCD - STR-TTR
EQCD - STL-SBL
EQCD - STL-SED
EQCD - STL-SEU
EQCD - STL-STL
EQCD - STL-STR
EQCD - STL-TBL
EQCD - STL-TBR
EQCD - STL-TED
EQCD - STL-TEU
EQCD - STL-TTL
EQCD - STL-TTR
EQCD - SBR-SBL
EQCD - SBR-SBR
EQCD - SBR-SED
EQCD - SBR-SEU
EQCD - SBR-STL
EQCD - SBR-STR
EQCD - SBR-TBL
EQCD - SBR-TBR
EQCD - SBR-TED
EQCD - SBR-TEU
EQCD - SBR-TTL
EQCD - SBR-TTR
EQCD - SBL-SBL
EQCD - SBL-SBR
EQCD - SBL-SED
EQCD - SBL-SEU
EQCD - SBL-STL
EQCD - SBL-STR
EQCD - SBL-TBL
EQCD - SBL-TBR
EQCD - SBL-TED
EQCD - SBL-TEU
EQCD - SBL-TTL
EQCD - SBL-TTR
EQCD - TEU-SBL
EQCD - TEU-SED
EQCD - TEU-STL
EQCD - TEU-STR
EQCD - TEU-TBR
EQCD - TEU-TED
EQCD - TEU-TTL
EQCD - TED-SBL
EQCD - TED-SBR
EQCD - TED-SED
EQCD - TED-SEU
EQCD - TED-STL
EQCD - TED-STR
EQCD - TED-TBL
EQCD - TED-TBR
EQCD - TED-TEU
EQCD - TED-TTL
EQCD - TED-TTR
EQCD - SEU-SBL
EQCD - SEU-SBR
EQCD - SEU-SED
EQCD - SEU-SEU
EQCD - SEU-STL
EQCD - SEU-TBL
EQCD - SEU-TBR
EQCD - SEU-TED
EQCD - SEU-TEU
EQCD - SEU-TTL
EQCD - SEU-TTR
EQCD - SED-SBL
EQCD - SED-SBR
EQCD - SED-SED
EQCD - SED-SEU
EQCD - SED-STL
EQCD - SED-STR
EQCD - SED-TBL
EQCD - SED-TBR
EQCD - SED-TED
EQCD - SED-TEU
EQCD - SED-TTL
EQCD - SED-TTR
EQCD - TTR-SBL
Mates and Related Components

Mating Connectors

QSE-EM Series Thumbnail Image
QSE-EM

0.80 mm Q Strip® High-Speed Ground Plane Socket Strip, Edge Mount

QSE Series Thumbnail Image
QSE

0.80 mm Q Strip® High-Speed Ground Plane Socket Strip

QTE Series Thumbnail Image
QTE

0.80 mm Pitch Q Strip® High-Speed Ground Plane Terminal Strip

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
This product complies with UL document number E111594
RoHS compliant
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS Contains FEP and THV
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.