EQDP-014-02.80-TTL-TBR-5-B 0.80 mm Q Pairs® Twinax Cable Assembly

The EQDP is a 0.80 mm pitch high-speed cable assembly for wire-to-board applications. Compatible with the QTE-DP and QSE-DP ground plane connectors, the EQDP uses Samtec's Eye Speed cable to provide 14 Gbps performance. Samtec's unique manufacturing techniques allows customers to specify custom cable lengths for quick delivery.

Features

  • 0.80 mm (.0315") pitch

  • 100 ohm differential signal routing

  • 30 AWG twinax cable

  • Double row system up to 112 pins

  • Optional screw mounts for the most rugged requirements

OEM Pricing
Breaks 1 10 25 50 100
Price $54.235 $53.149 $52.086 $50.550 $48.023
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
14 Gbps NRZ No No No No No No No No
How is this calculated?
Part-specific Documents
Prints
EQDP - SBL-SBL
EQDP - SBL-SBR
EQDP - SBL-SED
EQDP - SBL-SEU
EQDP - SBL-STL
EQDP - SBL-STR
EQDP - SBL-TBL
EQDP - SBL-TBR
EQDP - SBL-TED
EQDP - SBL-TEU
EQDP - SBL-TTL
EQDP - SBL-TTR
EQDP - SBR-SBL
EQDP - SBR-SBR
EQDP - SBR-SED
EQDP - SBR-SEU
EQDP - SBR-STL
EQDP - SBR-STR
EQDP - SBR-TBL
EQDP - SBR-TBR
EQDP - SBR-TED
EQDP - SBR-TEU
EQDP - SBR-TTL
EQDP - SBR-TTR
EQDP - SED-SBL
EQDP - SED-SBR
EQDP - SED-SED
EQDP - SED-SEU
EQDP - SED-STL
EQDP - SED-STR
EQDP - SED-TBL
EQDP - SED-TBR
EQDP - SED-TED
EQDP - SED-TEU
EQDP - SED-TTL
EQDP - SED-TTR
EQDP - SEU-SBL
EQDP - SEU-SBR
EQDP - SEU-SED
EQDP - SEU-SEU
EQDP - SEU-STL
EQDP - SEU-STR
EQDP - SEU-TBL
EQDP - SEU-TBR
EQDP - SEU-TED
EQDP - SEU-TEU
EQDP - SEU-TTL
EQDP - SEU-TTR
EQDP - STL-SBL
EQDP - STL-SBR
EQDP - STL-SED
EQDP - STL-SEU
EQDP - STL-STL
EQDP - STL-STR
EQDP - STL-TBL
EQDP - STL-TBR
EQDP - STL-TED
EQDP - STL-TEU
EQDP - STL-TTL
EQDP - STL-TTR
EQDP - STR-SBL
EQDP - STR-SBR
EQDP - STR-SED
EQDP - STR-SEU
EQDP - STR-STL
EQDP - STR-STR
EQDP - STR-TBL
EQDP - STR-TBR
EQDP - STR-TED
EQDP - STR-TEU
EQDP - STR-TTL
EQDP - STR-TTR
EQDP - TBL-SBL
EQDP - TBL-SBR
EQDP - TBL-SED
EQDP - TBL-SEU
EQDP - TBL-STL
EQDP - TBL-STR
EQDP - TBL-TBL
EQDP - TBL-TBR
EQDP - TBL-TED
EQDP - TBL-TEU
EQDP - TBL-TTL
EQDP - TBL-TTR
EQDP - TBR-SBL
EQDP - TBR-SBR
EQDP - TBR-SED
EQDP - TBR-SEU
EQDP - TBR-STL
EQDP - TBR-STR
EQDP - TBR-TBL
EQDP - TBR-TBR
EQDP - TBR-TED
EQDP - TBR-TTL
EQDP - TBR-TEU
EQDP - TED-SBR
EQDP - TED-SED
EQDP - TED-SEU
EQDP - TED-STL
EQDP - TED-STR
EQDP - TED-TBL
EQDP - TED-TBR
EQDP - TED-TED
EQDP - TED-TEU
EQDP - TED-TTL
EQDP - TED-TTR
EQDP - TED-SBL
EQDP - TEU-SBL
EQDP - TEU-SBR
EQDP - TEU-SED
EQDP - TEU-SEU
EQDP - TEU-STL
EQDP - TEU-STR
EQDP - TEU-TBL
EQDP - TEU-TBR
EQDP - TEU-TED
EQDP - TEU-TEU
EQDP - TEU-TTL
EQDP - TEU-TTR
EQDP - TTL-SBL
EQDP - TTL-SBR
EQDP - TTL-SED
EQDP - TTL-SEU
EQDP - TTL-STL
EQDP - TTL-STR
EQDP - TTL-TBL
EQDP - TTL-TBR
EQDP - TTL-TED
EQDP - TTL-TEU
EQDP - TTL-TTL
EQDP - TTL-TTR
EQDP - TTR-SBL
EQDP - TTR-SBR
EQDP - TTR-SED
EQDP - TTR-SEU
EQDP - TTR-STL
EQDP - TTR-STR
EQDP - TTR-TBL
EQDP - TTR-TBR
EQDP - TTR-TED
EQDP - TTR-TEU
EQDP - TTR-TTL
EQDP - TTR-TTR
EQDP - Screw Down Option Application Print
EQDP - .8mm (.0315") High Speed Differential Pair Twinax Cable Assembly
EQXX Mated Views
Mates and Related Components

Mating Connectors

qse differential pair
QSE-DP

0.80 mm Q Pairs® High-Speed Ground Plane Socket Strip, Differential Pair

qte differential pair connector
QTE-DP

0.80 mm Q Pairs® High-Speed Ground Plane Terminal Strip, Differential Pair

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
This product complies with UL document number E111594
RoHS compliant
Trade Compliance
HTS Code 8544.42
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Compliant
EU REACH TPO
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Trademarks Q PAIRS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.