EQRP-018-01.73-TTL-TTL-1 - 0.80 mm Q Rate® High-Speed Twinax Cable Assembly
Features
0.80 mm (.0315") pitch
100 ohm differential signal routing
32 AWG twinax cable
Double row system to 108 pins
Integral power/ground plane
Optional screw downs for the most rugged requirements
Rugged Edge Rate® contacts
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| EQRP-018-06.00-TTL-TTL-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EQRP-018-12.00-TTL-TTL-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EQRP-018-19.69-TTL-TTL-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EQRP-018-20.00-TTL-TTL-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EQRP-018-28.00-TTL-TTL-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
