EQRP-018-09.75-TBR-TTL-2 0.80 mm Q Rate® High-Speed Twinax Cable Assembly
Features
0.80 mm (.0315") pitch
100 ohm differential signal routing
32 AWG twinax cable
Double row system to 108 pins
Integral power/ground plane
Optional screw downs for the most rugged requirements
Rugged Edge Rate® contacts
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
| EQRP-018-12.00-TBR-TTL-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EQRP-018-24.00-TBR-TTL-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |