ESW-104-33-L-S - .100in/2.54mm Elevated Socket Strip Receptacle Solder Tail, 4 Pin, 1 Row, 10µin Gold/Tin, .635in Ht, .090in Tail
Features
Application: Elevated single and double row up to 72 pins
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Standard and low insertion force contacts with standard solder tails
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 80 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $1.950 | $1.463 | $1.155 | $0.943 | $0.816 | $0.721 | $0.572 | $0.403 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ESW-104-33-T-S | 80 | Bulk | 1 | 0 | Plating | Yes |
| ESW-104-33-S-S | 80 | Bulk | 1 | 0 | Plating | Yes |
| ESW-104-33-F-S | 80 | Bulk | 1 | 0 | Plating | Yes |
| ESW-104-33-G-S | 80 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |


