ESW-105-23-H-S .100" Elevated Socket Strip
Features
Application: Elevated single and double row up to 72 pins
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Standard and low insertion force contacts with standard solder tails
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 14604 |
| Price | $3.628 | $2.958 | $2.512 | $2.232 | $1.704 | $1.528 | $1.175 | $0.822 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ESW-105-23-L-S | 76 | Bulk | 1 | 0 | Plating | Yes |
| ESW-105-23-T-S | 76 | Bulk | 1 | 0 | Plating | Yes |
| ESW-105-23-G-S | 76 | Bulk | 1 | 0 | Plating | Yes |
| ESW-105-23-S-S | 76 | Bulk | 1 | 0 | Plating | Yes |
| ESW-105-23-F-S | 76 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
