ESW-113-44-G-D - .100in/2.54mm Elevated Socket Strip Receptacle Solder Tail, 26 Pin, 2 Row, 20µin Gold/Flash, .735in Ht, .180in Tail
Features
Application: Elevated single and double row up to 72 pins
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Standard and low insertion force contacts with standard solder tails
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 63 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $7.246 | $6.485 | $5.992 | $5.522 | $4.985 | $4.464 | $3.605 | $2.612 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ESW-113-44-L-D | 63 | Tube | 1 | 17 | Plating | Yes |
| ESW-113-44-F-D | 63 | Tube | 1 | 17 | Plating | Yes |
| ESW-113-44-S-D | 63 | Tube | 1 | 17 | Plating | Yes |
| ESW-113-44-T-D | 63 | Tube | 1 | 17 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tube (17 parts per package) |
