ESW-114-44-F-S - .100" Elevated Socket Strip

Features

  • Application: Elevated single and double row up to 72 pins

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Standard and low insertion force contacts with standard solder tails

  • Termination: Through-hole

View Mating Products:
Mating Products
OEM Pricing
Breaks 1 50 100 500 1000 2000 5000 10000
Price $4.241 $3.458 $2.936 $2.610 $1.991 $1.786 $1.374 $0.961
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mating Parts
dw-14-14-f-s-1175
DW-14-14-F-S-1175

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-14-14-f-s-1170
DW-14-14-F-S-1170

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-14-14-f-s-1165
DW-14-14-F-S-1165

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-14-14-f-s-1160
DW-14-14-F-S-1160

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-14-14-f-s-1155
DW-14-14-F-S-1155

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-14-14-f-s-1150
DW-14-14-F-S-1150

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-14-14-f-s-1145
DW-14-14-F-S-1145

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-14-14-f-s-1140
DW-14-14-F-S-1140

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-14-14-f-s-1135
DW-14-14-F-S-1135

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-14-14-f-s-1130
DW-14-14-F-S-1130

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-14-14-f-s-1125
DW-14-14-F-S-1125

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-14-14-f-s-1120
DW-14-14-F-S-1120

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-14-14-f-s-1115
DW-14-14-F-S-1115

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-14-14-f-s-1110
DW-14-14-F-S-1110

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-14-14-f-s-1105
DW-14-14-F-S-1105

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-14-14-f-s-1100
DW-14-14-F-S-1100

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-14-14-f-s-1095
DW-14-14-F-S-1095

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-14-14-f-s-1090
DW-14-14-F-S-1090

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-14-14-f-s-1085
DW-14-14-F-S-1085

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-14-14-f-s-1080
DW-14-14-F-S-1080

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-14-14-f-s-1075
DW-14-14-F-S-1075

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-14-14-f-s-1070
DW-14-14-F-S-1070

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
RoHS compliant RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.