ESW-117-38-L-S-LL - .100" Elevated Socket Strip
Features
Application: Elevated single and double row up to 72 pins
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Standard and low insertion force contacts with standard solder tails
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 8250 |
| Price | $4.258 | $3.849 | $3.576 | $3.406 | $2.612 | $2.348 | $1.819 | $1.289 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |