ET60T-03-RA-DC-L EXTreme Ten60Power™ 60 Amp Signal/Power Combo
The ET60T forms part of the EXTreme Ten60Power™ family of connectors, and provides a combined power and signal connector. Featuring a low profile and up to 60 A per power blade, the ET60T is available in an array of power and signal combinations for right-angled through-hole mounting.
Features
10.00 mm low profile design (right-angle)
Mid-board or backplane applications
Current rating: 60 A max (power blade), 30 A/30 A (split power blade), 3.3 A max (signal pin)
Voltage rating: 300 VAC/424 VDC max (power blade)
Up to 20 total DC power blades or 12 total AC power blades
AC-DC power combos and split power options available
0 to 40 total signal pins
3 or 5 signal rows in the same form factor
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ET60T-04-RA-DC-L | 0 | Bulk | 1 | 800 | Plating | No |
| ET60T-02-RA-DC-L | 0 | Bulk | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
