ET60T-A02-5-02-A02-S-R1-S - EXTreme Ten60Power™ 60 Amp Signal/Power Combo

The ET60T forms part of the EXTreme Ten60Power™ family of connectors, and provides a combined power and signal connector. Featuring a low profile and up to 60 A per power blade, the ET60T is available in an array of power and signal combinations for right-angled through-hole mounting.

Features

  • 10.00 mm low profile design (right-angle)

  • Mid-board or backplane applications

  • Current rating: 60 A max (power blade), 30 A/30 A (split power blade), 3.3 A max (signal pin) 

  • Voltage rating: 300 VAC/424 VDC max (power blade)

  • Up to 20 total DC power blades or 12 total AC power blades

  • AC-DC power combos and split power options available

  • 0 to 40 total signal pins

  • 3 or 5 signal rows in the same form factor

Online Pricing is not available for this part.
Part-specific Documents
Mates and Related Components

Mating Connectors

ET60S Series Thumbnail Image
ET60S

EXTreme Ten60Power™ 60 Amp Signal/Power Combo

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: VIETNAM. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.