ET60T-D06-5-01-D02-S-R1-S - EXTreme Ten60Power™ 60 Amp Signal/Power Combo

The ET60T forms part of the EXTreme Ten60Power™ family of connectors, and provides a combined power and signal connector. Featuring a low profile and up to 60 A per power blade, the ET60T is available in an array of power and signal combinations for right-angled through-hole mounting.

Features

  • 10.00 mm low profile design (right-angle)

  • Mid-board or backplane applications

  • Current rating: 60 A max (power blade), 30 A/30 A (split power blade), 3.3 A max (signal pin) 

  • Voltage rating: 300 VAC/424 VDC max (power blade)

  • Up to 20 total DC power blades or 12 total AC power blades

  • AC-DC power combos and split power options available

  • 0 to 40 total signal pins

  • 3 or 5 signal rows in the same form factor

Online Pricing is not available for this part.
Part-specific Documents
Mates and Related Components

Mating Connectors

ET60S Series Thumbnail Image
ET60S

EXTreme Ten60Power™ 60 Amp Signal/Power Combo
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.