FCF8-10-01-L-10.36-S-1 0.80 mm High-Speed Cost-Effective Micro Coax Cable Assembly
Features
38 AWG micro coax cable.
50 ohm single-ended signal routing
Any cable length up to 1 meter
Single row design up to 30 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 750 |
| Price | $28.697 | $27.167 | $26.147 | $25.509 | $22.159 | $21.042 | $18.810 | $16.576 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FCF8-10-01-L-10.01-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-10-01-L-10.00-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-10-01-L-09.84-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-10-01-L-09.80-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-10-01-L-11.00-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-10-01-L-09.00-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-10-01-L-11.80-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-10-01-L-11.81-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-10-01-L-12.00-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-10-01-L-12.20-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-10-01-L-08.00-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-10-01-L-07.00-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-10-01-L-13.80-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-10-01-L-14.00-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-10-01-L-06.00-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-10-01-L-05.50-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-10-01-L-05.00-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-10-01-L-16.00-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-10-01-L-04.00-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-10-01-L-03.94-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
