FCF8-20-01-L-03.02-S-1 0.80 mm High-Speed Cost-Effective Micro Coax Cable Assembly
Features
38 AWG micro coax cable.
50 ohm single-ended signal routing
Any cable length up to 1 meter
Single row design up to 30 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $24.522 | $23.214 | $22.343 | $21.798 | $18.935 | $17.981 | $16.073 | $14.165 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FCF8-20-01-L-03.00-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-20-01-L-03.15-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-20-01-L-03.40-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-20-01-L-03.50-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-20-01-L-03.70-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-20-01-L-03.94-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-20-01-L-04.00-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-20-01-L-04.50-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-20-01-L-04.72-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-20-01-L-05.00-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-20-01-L-05.12-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-20-01-L-05.51-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-20-01-L-06.00-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-20-01-L-06.50-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-20-01-L-07.00-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-20-01-L-07.10-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-20-01-L-07.50-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-20-01-L-07.75-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-20-01-L-07.87-S-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FCF8-20-01-L-08.00-S-1 | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
