FCF8-30-01-L-140.0-S 0.80 mm High-Speed Cost-Effective Micro Coax Cable Assembly
Features
38 AWG micro coax cable.
50 ohm single-ended signal routing
Any cable length up to 1 meter
Single row design up to 30 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $292.568 | $276.964 | $266.562 | $260.060 | $225.909 | $214.526 | $191.758 | $168.992 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FCF8-30-01-L-120.0-S | 0 | Bag & Tag | 1 | 0 | Plating | No |
| FCF8-30-01-L-170.0-S | 0 | Bag & Tag | 1 | 0 | Plating | No |
| FCF8-30-01-L-150.0-S | 0 | Bag & Tag | 1 | 0 | Plating | No |
| FCF8-30-01-L-110.0-S | 0 | Bag & Tag | 1 | 0 | Plating | No |
| FCF8-30-01-L-118.1-S | 0 | Bag & Tag | 1 | 0 | Plating | No |
| FCF8-30-01-L-118.2-S | 0 | Bag & Tag | 1 | 0 | Plating | No |
| FCF8-30-01-L-180.0-S | 0 | Bag & Tag | 1 | 0 | Plating | No |
| FCF8-30-01-L-125.0-S | 0 | Bag & Tag | 1 | 0 | Plating | No |
| FCF8-30-01-L-236.3-S | 0 | Bag & Tag | 1 | 0 | Plating | No |
| FCF8-30-01-L-118.0-S | 0 | Bag & Tag | 1 | 0 | Plating | No |
| FCF8-30-01-L-196.8-S | 0 | Bag & Tag | 1 | 0 | Plating | No |
| FCF8-30-01-L-396.8-S | 0 | Bag & Tag | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |
