FEDP-16-04.0-LU-LU-1 0.50 mm High-Speed Edge Card Cable Assembly
Features
.062" (1.60 mm) thick card
Rugged metal latching system
34 AWG, 100 Ω Eye Speed® ultra low skew twinax cable
Micro 0.50 mm pitch
16 Gbps NRZ performance
16 differential pairs
Performance to 28 Gbps NRZ/56 Gbps PAM4 when paired with FQSFP or FQSFP-DD
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FEDP-16-06.0-LU-LU-1 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| FEDP-16-08.0-LU-LU-1 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| FEDP-16-09.0-LU-LU-1 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| FEDP-16-10.0-LU-LU-1 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| FEDP-16-10.5-LU-LU-1 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| FEDP-16-11.0-LU-LU-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FEDP-16-12.0-LU-LU-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FEDP-16-12.5-LU-LU-1 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| FEDP-16-14.0-LU-LU-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FEDP-16-20.0-LU-LU-1 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| FEDP-16-28.0-LU-LU-1 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| FEDP-16-30.0-LU-LU-1 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| FEDP-16-37.0-LU-LU-1 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| FEDP-16-40.0-LU-LU-1 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| FEDP-16-44.0-LU-LU-1 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| FEDP-16-85.0-LU-LU-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FEDP-16-120.0-LU-LU-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |
