FFSD-05-D-02.00-01-N - .050" Low Profile Tiger Eye™ IDC Ribbon Cable Assembly
The FFSD is a low profile IDC socket for high-reliability applications. A dual row, .050" (1.27 mm) pitch connector, the FFSD utilizes Samtec's Tiger Eye™ terminals which feature a multi-finger contact system for reliability in tough conditions.
Features
.050" (1.27 mm) pitch
All common pin counts from 4 to 25
High-reliability Tiger Eye™ contacts
Mating shrouded terminal strips and ejector headers
Optional strain relief
Polarization key
Wide variety of wiring options including reverses, daisy chains, etc.
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
| FFSD-05-D-06.00-01-N | 2744 | Bulk | 1 | 0 | Cable Length | Yes |
| FFSD-05-D-04.00-01-N | 858 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-05-D-10.00-01-N | 654 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-05-D-03.00-01-N | 140 | Bulk | 1 | 0 | Cable Length | Yes |
| FFSD-05-D-12.00-01-N | 135 | Bulk | 1 | 0 | Cable Length | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |