FFSD-05-D-14.00-01-N-D12 .050" Low Profile Tiger Eye™ IDC Ribbon Cable Assembly
The FFSD is a low profile IDC socket for high-reliability applications. A dual row, .050" (1.27 mm) pitch connector, the FFSD utilizes Samtec's Tiger Eye™ terminals which feature a multi-finger contact system for reliability in tough conditions.
Features
.050" (1.27 mm) pitch
All common pin counts from 4 to 25
High-reliability Tiger Eye™ contacts
Mating shrouded terminal strips and ejector headers
Optional strain relief
Polarization key
Wide variety of wiring options including reverses, daisy chains, etc.
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
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $19.034 | $18.019 | $17.342 | $16.919 | $13.476 | $12.329 | $10.033 | $7.738 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FFSD-05-D-20.00-01-N-D12 | 0 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-05-D-44.00-01-N-D12 | 0 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-05-D-48.00-01-N-D12 | 0 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-05-D-56.00-01-N-D12 | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |