FFSD-08-D-03.00-01-N-RW-R - .050" Low Profile Tiger Eye™ IDC Ribbon Cable Assembly
The FFSD is a low profile IDC socket for high-reliability applications. A dual row, .050" (1.27 mm) pitch connector, the FFSD utilizes Samtec's Tiger Eye™ terminals which feature a multi-finger contact system for reliability in tough conditions.
Features
.050" (1.27 mm) pitch
All common pin counts from 4 to 25
High-reliability Tiger Eye™ contacts
Mating shrouded terminal strips and ejector headers
Optional strain relief
Polarization key
Wide variety of wiring options including reverses, daisy chains, etc.
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
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $12.453 | $11.510 | $10.881 | $10.487 | $8.354 | $7.642 | $6.220 | $4.797 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FFSD-08-D-02.95-01-N-RW-R | 0 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-08-D-03.50-01-N-RW-R | 0 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-08-D-02.00-01-N-RW-R | 0 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-08-D-05.00-01-N-RW-R | 0 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-08-D-06.00-01-N-RW-R | 0 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-08-D-10.00-01-N-RW-R | 0 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-08-D-12.00-01-N-RW-R | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |