FFSD-10-D-15.05-01-N-D03 .050" Low Profile Tiger Eye™ IDC Ribbon Cable Assembly
The FFSD is a low profile IDC socket for high-reliability applications. A dual row, .050" (1.27 mm) pitch connector, the FFSD utilizes Samtec's Tiger Eye™ terminals which feature a multi-finger contact system for reliability in tough conditions.
Features
.050" (1.27 mm) pitch
All common pin counts from 4 to 25
High-reliability Tiger Eye™ contacts
Mating shrouded terminal strips and ejector headers
Optional strain relief
Polarization key
Wide variety of wiring options including reverses, daisy chains, etc.
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
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $22.952 | $21.293 | $19.866 | $18.362 | $16.251 | $14.421 | $11.494 | $9.519 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FFSD-10-D-16.35-01-N-D03 | 0 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-10-D-08.00-01-N-D03 | 0 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-10-D-07.25-01-N-D03 | 0 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-10-D-06.00-01-N-D03 | 0 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-10-D-05.00-01-N-D03 | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |