FFSD-10-D-23.85-01-N .050" Low Profile Tiger Eye™ IDC Ribbon Cable Assembly
The FFSD is a low profile IDC socket for high-reliability applications. A dual row, .050" (1.27 mm) pitch connector, the FFSD utilizes Samtec's Tiger Eye™ terminals which feature a multi-finger contact system for reliability in tough conditions.
Features
.050" (1.27 mm) pitch
All common pin counts from 4 to 25
High-reliability Tiger Eye™ contacts
Mating shrouded terminal strips and ejector headers
Optional strain relief
Polarization key
Wide variety of wiring options including reverses, daisy chains, etc.
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
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1500 |
| Price | $16.393 | $15.519 | $14.936 | $14.572 | $11.607 | $10.618 | $8.642 | $6.665 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FFSD-10-D-06.00-01-N | 2705 | Bulk | 1 | 0 | Cable Length | Yes |
| FFSD-10-D-02.00-01-N | 1437 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-10-D-09.00-01-N | 678 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-10-D-12.00-01-N | 525 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-10-D-08.00-01-N | 400 | Bulk | 1 | 0 | Cable Length | Yes |
| FFSD-10-D-10.00-01-N | 183 | Bulk | 1 | 0 | Cable Length | Yes |
| FFSD-10-D-03.00-01-N | 89 | Bulk | 1 | 0 | Cable Length | Yes |
| FFSD-10-D-05.00-01-N | 44 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-10-D-04.50-01-N | 25 | Bulk | 1 | 0 | Cable Length | Yes |
| FFSD-10-D-03.50-01-N | 9 | Bulk | 1 | 0 | Cable Length | Yes |
| FFSD-10-D-04.00-01-N | 3 | Bulk | 1 | 0 | Cable Length | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |