FFSD-25-D-05.00-01-N-SR - .050" Low Profile Tiger Eye™ IDC Ribbon Cable Assembly

The FFSD is a low profile IDC socket for high-reliability applications. A dual row, .050" (1.27 mm) pitch connector, the FFSD utilizes Samtec's Tiger Eye™ terminals which feature a multi-finger contact system for reliability in tough conditions.

Features

  • .050" (1.27 mm) pitch

  • All common pin counts from 4 to 25

  • High-reliability Tiger Eye™ contacts

  • Mating shrouded terminal strips and ejector headers

  • Optional strain relief

  • Polarization key

  • Wide variety of wiring options including reverses, daisy chains, etc.

OEM Pricing
Breaks 1 10 25 50 100 250 500 1000
Price $24.430 $22.660 $21.140 $19.540 $17.370 $15.440 $12.380 $10.330
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mates and Related Components

Mating Connectors

EHF Series Thumbnail Image
EHF

.050" Shrouded IDC Header with Ejectors

FTSH Series Thumbnail Image
FTSH

High Reliability Header Strips, .050" pitch

SHF Series Thumbnail Image
SHF

Shrouded Terminal Strip, 0.050" pitch

FTS Series Thumbnail Image
FTS

Micro Low Profile Header Strips

ESHF Series Thumbnail Image
ESHF

.050" Shrouded Header For FFSD With Strain Relief

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
RoHS compliant RoHS compliant
Trade Compliance
HTS Code 8544.42
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Antimony, Beryllium & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: THAILAND. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.