FFSD-25-D-70.00-01-N-D05 .050" Low Profile Tiger Eye™ IDC Ribbon Cable Assembly
The FFSD is a low profile IDC socket for high-reliability applications. A dual row, .050" (1.27 mm) pitch connector, the FFSD utilizes Samtec's Tiger Eye™ terminals which feature a multi-finger contact system for reliability in tough conditions.
Features
.050" (1.27 mm) pitch
All common pin counts from 4 to 25
High-reliability Tiger Eye™ contacts
Mating shrouded terminal strips and ejector headers
Optional strain relief
Polarization key
Wide variety of wiring options including reverses, daisy chains, etc.
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
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $59.801 | $56.611 | $54.485 | $53.156 | $42.340 | $38.734 | $31.523 | $24.313 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FFSD-25-D-20.00-01-N-D05 | 0 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-25-D-10.00-01-N-D05 | 0 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-25-D-09.00-01-N-D05 | 0 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-25-D-08.00-01-N-D05 | 0 | Bulk | 1 | 0 | Cable Length | No |
| FFSD-25-D-07.86-01-N-D05 | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |