FFTP-10-D-08.77-01-N Low profile twisted pair ribbon cable assembly, 0.050" pitch
The FFTP is a low profile IDC assembly for high-reliability applications. A dual row, 0.050" (1.27mm) pitch connector fitted to twisted pair ribbon cable, the FFTP uses Samtec's Tiger-Eye™ terminals which feature a multi-finger contact system for reliability in tough conditions.
Features
.050" (1.27 mm) pitch
High-reliability Tiger Eye™ contacts
Mating shrouded terminal strips and ejector headers
Polarization key
All common pin counts from 5 to 25
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $19.490 | $18.080 | $16.870 | $15.590 | $13.920 | $12.400 | $9.990 | $8.420 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FFTP-10-D-03.85-01-N | 0 | Layer | 1 | 0 | Cable Length | No |
| FFTP-10-D-18.00-01-N | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Layer |
