FLE-110-01-G-DV-FR - Cost Effective Surface Mount Socket, 0.050" Pitch

The FLE is a cost effective surface-mount socket strip. Using the Tiger Beam™ contact, the FLE is an extended life product, offering high reliability. The single-sided Tiger Beam™ contact is ideal for pass-through applications to allow multiple board-stacking.

Features

  • Ideal for pass-through applications

  • Extended Life Product™ (E.L.P.™)

  • Optional tape and reel packaging

  • Low cost Tiger Beam™ contact

OEM Pricing
Breaks 900 1800 2700 5400 10800
Price $2.218 $1.994 $1.691 $1.243 $0.885
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
8 Gbps NRZ No No No No No No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Mating Connectors

FW-SM Series Thumbnail Image
FW-SM

Flexible Micro Board Stacking Header, 0.050" Pitch

FW-TH Series Thumbnail Image
FW-TH

Flexible Micro Board Stacking Header, 0.050" Pitch

FFMD Series Thumbnail Image
FFMD

.050" Tiger Eye™ IDC Ribbon Cable Assemblies, Terminal/Socket

FTSH Series Thumbnail Image
FTSH

High Reliability Header Strips, .050" pitch

FMTP Series Thumbnail Image
FMTP

.050" Tiger Eye™ IDC Twisted Pair Cable Assembly, Terminal

FTS Series Thumbnail Image
FTS

Micro Low Profile Header Strips

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
RoHS compliant RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.