FLE-112-01-G-DV-A - 1.27mm/.050in Single Beam Low Cost Socket Strip, 24 Pin, 2 Row, SMT, 10µin Gold/Flash, A Pin
The FLE is a cost effective surface-mount socket strip. Using the Tiger Beam™ contact, the FLE is an extended life product, offering high reliability. The single-sided Tiger Beam™ contact is ideal for pass-through applications to allow multiple board-stacking.
Features
Ideal for pass-through applications
Extended Life Product™ (E.L.P.™)
Optional tape and reel packaging
Low cost Tiger Beam™ contact
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 308 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $3.730 | $3.416 | $3.102 | $2.845 | $2.587 | $2.206 | $1.646 | $1.198 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FLE-112-01-G-DV-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| FLE-112-01-G-DV-A-TR | 0 | Tape & Reel | 1 | 525 | Packaging | No |
| FLE-112-01-GF-DV-A | 0 | Tube | 1 | 38 | Plating | No |
| FLE-112-01-H-DV-A | 0 | Tube | 1 | 38 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (38 parts per package) |
