FLE-150-01-G-DV-A-TR - 1.27mm/.050in Single Beam Low Cost Socket Strip, 100 Pin, 2 Row, SMT, 10µin Gold/Flash, A Pin, Tape and Reel
The FLE is a cost effective surface-mount socket strip. Using the Tiger Beam™ contact, the FLE is an extended life product, offering high reliability. The single-sided Tiger Beam™ contact is ideal for pass-through applications to allow multiple board-stacking.
Features
Ideal for pass-through applications
Extended Life Product™ (E.L.P.™)
Optional tape and reel packaging
Low cost Tiger Beam™ contact
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
| Price | $13.059 | $12.510 | $11.760 | $11.066 | $9.946 | $8.422 | $6.216 | $4.390 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FLE-150-01-G-DV-A | 0 | Tube | 1 | 9 | Packaging | No |
| FLE-150-01-G-DV-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (400 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |