FOLC-120-02-S-Q-K-FR - .050" FOURRAY™ Quad Row Tiger Eye™ Socket Strip
Features
Application: Polarized four row multi-finger Beryllium Copper contact system to 200 pins
Contact System: Tiger Eye™
Up to 8 Gbps performance
Orientation: Vertical
Pitch: .050" (1.27 mm)
Special Features: Optional low insertion force contacts
Termination: Through-hole, mixed technology
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||
|---|---|---|---|
| Breaks | 400 | 800 | 1200 |
| Price | $20.160 | $14.549 | $10.360 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FOLC-120-02-S-Q-K | 0 | Tube | 1 | 20 | Packaging | No |
| FOLC-120-02-S-Q-K-TR | 0 | Tape & Reel | 1 | 400 | Packaging | No |
| FOLC-120-02-H-Q-K-FR | 0 | Tape & Reel | 400 | 400 | Plating | No |
| FOLC-120-02-S-Q-P-FR | 0 | Tape & Reel | 400 | 400 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
