FOLC-120-02-S-Q-TR - 1.27mm/.050in Quad Row Header Connector, 80 Pin, 4 Row, SMT, .120in Tail, 30µin Gold/Tin, Tape and Reel
Features
Application: Polarized four row multi-finger Beryllium Copper contact system to 200 pins
Contact System: Tiger Eye™
Up to 8 Gbps performance
Orientation: Vertical
Pitch: .050" (1.27 mm)
Special Features: Optional low insertion force contacts
Termination: Through-hole, mixed technology
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $35.153 | $33.279 | $32.029 | $31.248 | $22.847 | $20.047 | $14.446 | $8.846 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FOLC-120-02-S-Q | 0 | Tube | 1 | 20 | Packaging | No |
| FOLC-120-02-S-Q-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| FOLC-120-02-SM-Q-TR | 0 | Tape & Reel | 1 | 400 | Plating | No |
| FOLC-120-02-H-Q-TR | 0 | Tape & Reel | 1 | 400 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (400 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
