FOLC-130-M2-L-Q-P .050" FOURRAY™ Quad Row Tiger Eye™ Socket Strip
Features
Application: Polarized four row multi-finger Beryllium Copper contact system to 200 pins
Contact System: Tiger Eye™
Up to 8 Gbps performance
Orientation: Vertical
Pitch: .050" (1.27 mm)
Special Features: Optional low insertion force contacts
Termination: Through-hole, mixed technology
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $52.849 | $50.031 | $48.153 | $46.978 | $34.360 | $30.154 | $21.742 | $13.328 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |