FQSFP-01-07.5-L-PF-3 - Flyover® QSFP Cable System
Features
Up to 400 Gbps aggregate (112 Gbps PAM4)
4 channels (x4 bidirectional, 8 differential pairs)
Compatible with all MSA QSFP pluggables
Improved signal integrity and increased signal path length at higher data rates
Press-fit tails provide low speed signals and power to the PCB
30 or 34 AWG Eye Speed® ultra low skew twinax cable
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FQSFP-01-07.6-L-PF-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FQSFP-01-07.2-L-PF-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FQSFP-01-08.0-L-PF-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FQSFP-01-07.0-L-PF-3 | 0 | Bulk | 1 | 0 | Cable Length | No |
| FQSFP-01-08.2-L-PF-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FQSFP-01-08.5-L-PF-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FQSFP-01-06.0-L-PF-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FQSFP-01-09.0-L-PF-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FQSFP-01-05.9-L-PF-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FQSFP-01-05.8-L-PF-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FQSFP-01-05.7-L-PF-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FQSFP-01-05.6-L-PF-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FQSFP-01-09.5-L-PF-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FQSFP-01-05.5-L-PF-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FQSFP-01-05.4-L-PF-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FQSFP-01-05.2-L-PF-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FQSFP-01-09.8-L-PF-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FQSFP-01-09.9-L-PF-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FQSFP-01-10.0-L-PF-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FQSFP-01-05.0-L-PF-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |




