FQSFP-D8-03-A-07.0-3 Flyover® QSFP Cable System

Features

  • 34 AWG, 92 Ω ultra low skew twinax cable

  • Backward compatible with QSFP and QSFP-DD modules

  • PCIe® 6.0/CXL® 3.2 capable

  • Belly-to-belly capable for maximum density

  • 8 channels (x8 bidirectional, 16 differential pairs)

  • Up to 800 Gbps aggregate (112 Gbps PAM4)

  • Cage (QSFPC-D8) and heat sink (HS-QSFP-D8) available

Online Pricing is not available for this part.
Evaluation and Development Kits
FQSFP-D8 SI Evaluation Kits

REF-228441-X.XX-XX

Company: Samtec

As data rates increase, trace length on PCBs decrease. Samtec's high-speed, Flyover® cable assemblies simplify PCB design and limit signal degradation in high data rate applications. The FQSFP-D8 SI Evaluation Kits provide system designers and SI engineers an easy-to-use solution for testing FQSFP-D8 Product 800G Flyover® QSFP Double Density Cable System with various End 2 options. The FQSFP-D8 to NovaRay® Flyover® SI Evaluation Kit (REF-228441-X.XX-XX) routes sixteen high-speed differential pairs through high-precision RF connectors, the FQSFP-D8 to NovaRay® cable assembly and PCB-mount connectors. The FQSFP-D8 to Si-Fly® Flyover® SI Evaluation Kit (REF-226551-X.XX-XX) routes sixteen high-speed differential pairs through high-precision RF connectors, the FQSFP-D8 to Si-Fly® Low-Profile, High-Density Interconnect System. The FQSFP-D8 SI Evaluation Kits deliver high-quality systems with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.

picture of development kit
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
56 Gbps NRZ/112 Gbps PAM4 Capable Capable Capable Capable Capable Capable Capable No
How is this calculated?
Part-specific Documents
Mates and Related Components

Related Components

flyover qsfp cable and cage
FQSFP

Flyover® QSFP Cable System

Double Density Flyover® QSFP Cable System
FQSFP-DD

Double Density Flyover® QSFP Cable System

Mating Connectors

Series Image for 6QP-
QSFPC-D8

800G Flyover® QSFP Double Density Cage

Product Image for HS-QSFP-D8
HS-QSFP-D8

800G Flyover® QSFP Double Density Heat Sink

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8544.42
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS Contains THV
Trademarks FLYOVER
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.