FQSFP-D8-03-A-12.0-3 Flyover® QSFP Cable System
Features
34 AWG, 92 Ω ultra low skew twinax cable
Backward compatible with QSFP and QSFP-DD modules
Belly-to-belly capable for maximum density
8 channels (x8 bidirectional, 16 differential pairs)
Up to 800 Gbps aggregate (112 Gbps PAM4)
Cage (QSFPC-D8) and heat sink (HS-QSFP-D8) available
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
| Packaging Type: Bag & Tag |