FQSFP-DONOR-01-S-3-20 - Flyover® QSFP Cable System
Features
Up to 400 Gbps aggregate (112 Gbps PAM4)
4 channels (x4 bidirectional, 8 differential pairs)
Compatible with all MSA QSFP pluggables
Improved signal integrity and increased signal path length at higher data rates
Press-fit tails provide low speed signals and power to the PCB
30 or 34 AWG Eye Speed® ultra low skew twinax cable
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
| FQSFP-DONOR-01-L-2-12 | 0 | Bag & Tag | 1 | 0 | Plating | No |
| FQSFP-DONOR-01-L-2-20 | 0 | Bag & Tag | 1 | 0 | Plating | No |
| FQSFP-DONOR-01-L-3-20 | 0 | Bag & Tag | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |