FS5-15-04.0-L-DV-TH-K-FR 0.50 mm High-Speed Floating Contact Socket Strip
Features
Double row design up to 60 floating contacts
0.50 mm (.0197") pitch
4 mm body height
Current rating: 1.8 A max
Voltage rating: 180 VAC/255 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 350 | 700 | 1050 | 2450 | 5250 |
| Price | $4.251 | $3.392 | $3.116 | $3.116 | $1.972 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FS5-15-04.0-L-DV-TH-K-TR | 1158 | Tape & Reel | 1 | 350 | Packaging | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (350 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
