FSH-120-04-S-RA-SL .050" Shrouded Horizontal Surface Mount Terminal Strip
Features
Available with solder lock option
Cost saving flash gold plating available
Mates with SFMH surface mount socket
Surface mount horizontal or right-angle tails
Current rating: 2.6 A max
Voltage rating: 213 VAC/301 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $9.989 | $9.232 | $8.727 | $8.412 | $6.208 | $5.472 | $4.003 | $2.533 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FSH-120-04-L-RA-SL | 0 | Tube | 1 | 18 | Plating | No |
| FSH-120-04-F-RA-SL | 0 | Tube | 1 | 18 | Plating | No |
| FSH-120-04-FM-RA-SL | 0 | Tube | 1 | 18 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
