FSH-125-04-STL-DH-SL-C-TR - .050" Shrouded Horizontal Surface Mount Terminal Strip
Features
Available with solder lock option
Cost saving flash gold plating available
Mates with SFMH surface mount socket
Surface mount horizontal or right-angle tails
Current rating: 2.6 A max
Voltage rating: 213 VAC/301 VDC max
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
| FSH-125-04-STL-DH-SL-C | 0 | Bulk | 1 | 0 | Packaging | No |
| FSH-125-04-L-DH-SL-C-TR | 0 | Tape & Reel | 1 | 275 | Plating | No |
| FSH-125-04-LM-DH-SL-C-TR | 0 | Tape & Reel | 1 | 275 | Plating | No |
| FSH-125-04-F-DH-SL-C-TR | 0 | Tape & Reel | 1 | 275 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |