FT5-15-01-L-RA-K-FR - 0.50 mm High-Speed Floating Contact Terminal Strip

Features

  • 0.50 mm (.0197") pitch

  • Double row design up to 60 floating contacts

  • Vertical or right-angle

  • Choice of 1 mm or 3 mm body heights

OEM Pricing
Breaks 550 1100 3850
Price $4.547 $4.166 $3.392
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mates and Related Components

Mating Connectors

FS5 Series Thumbnail Image
FS5

0.50 mm High-Speed Floating Contact Socket Strip
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
Country of Origin (“COO”) Information

Probable COO: COSTA RICA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.