FTM-107-02-F-DV - 1mm Low Profile SMT Micro Board-to-Board Header, 14 Pin, .075in Post Ht, Gold Flash/Tin, Vertical
Features
Available with and without end shroud and guide post
Available with cost saving gold plating
Extended Life Product™ (E.L.P.™)
Flexible positions up to 100 I/O's
Micro low profile header
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.565 | $2.091 | $1.776 | $1.578 | $1.216 | $1.096 | $0.855 | $0.613 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FTM-107-02-F-DV-TR | 0 | Tape & Reel | 1 | 900 | Packaging | No |
| FTM-107-02-L-DV | 0 | Tube | 1 | 83 | Plating | No |
| FTM-107-02-H-DV | 0 | Tube | 1 | 62 | Plating | No |
| FTM-107-02-FM-DV | 0 | Tube | 1 | 62 | Plating | No |
| FTM-107-02-L-DV-P-FR | 0 | Tape & Reel | 1000 | 1000 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (85 parts per package) |

