FTSH High Reliability Header Strips, .050" pitch

A range of header strips for high mating cycle applications. The FTSH is highly configurable, offering through-hole, surface mount and mixed technology terminations, available in vertical and horizontal orientations, and it can be polarized and keyed to avoid incorrect installation.

Features

  • Micro header with various post heights

  • Available in surface mount and through-hole tails

  • Up to 8 Gbps performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Meets or exceeds MIL-DTL-55302 testing

  • End shroud option available

High Reliability Header Strips, .050" pitch
View Full Mated Sets Add to Cart
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
8 Gbps NRZ No No No No No No No No
How is this calculated?
Mates and Related Components

Mating Connectors

CLP Series Thumbnail Image
CLP

Low Profile Dual-Wipe Socket, .050" Pitch

FFSD Series Thumbnail Image
FFSD

.050" Low Profile Tiger Eye™ IDC Ribbon Cable Assembly

FLE Series Thumbnail Image
FLE

Cost Effective Surface Mount Socket, 0.050" Pitch

SFMH Series Thumbnail Image
SFMH

.050" Tiger Eye™ High-Reliability Socket Strip, Horizontal Mount

FFTP Series Thumbnail Image
FFTP

Low profile twisted pair ribbon cable assembly, 0.050" pitch

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
FTSH-102-03-F-DV CLP-102-02-F-D-TR-BE .050" (1.27 mm) 5.210 4 Vertical Board Stacking 8 Gbps NRZ
FTSH-103-02-F-DV-A FLE-103-01-G-DV-A-TR .050" (1.27 mm) 7.470 6 Vertical Board Stacking 8 Gbps NRZ
FTSH-104-03-F-DV-A CLP-104-02-F-D-TR-BE .050" (1.27 mm) 5.210 8 Vertical Board Stacking 8 Gbps NRZ
FTSH-105-02-F-DV-A FLE-105-01-G-DV-A-TR .050" (1.27 mm) 7.470 10 Vertical Board Stacking 8 Gbps NRZ
FTSH-105-03-F-DV-A CLP-105-02-F-D-TR-BE .050" (1.27 mm) 5.210 10 Vertical Board Stacking 8 Gbps NRZ
FTSH-106-03-F-DV-A CLP-106-02-F-D-TR-BE .050" (1.27 mm) 5.210 12 Vertical Board Stacking 8 Gbps NRZ
FTSH-106-02-F-DV-A FLE-106-01-G-DV-A-TR .050" (1.27 mm) 7.470 12 Vertical Board Stacking 8 Gbps NRZ
FTSH-107-02-F-DV-A FLE-107-01-G-DV-A-TR .050" (1.27 mm) 7.470 14 Vertical Board Stacking 8 Gbps NRZ
FTSH-108-03-F-DV-A CLP-108-02-F-D-TR-BE .050" (1.27 mm) 5.210 16 Vertical Board Stacking 8 Gbps NRZ
FTSH-109-03-F-DV-A CLP-109-02-F-D-TR-BE .050" (1.27 mm) 5.210 18 Vertical Board Stacking 8 Gbps NRZ
FTSH-110-03-F-DV-A CLP-110-02-F-D-TR-BE .050" (1.27 mm) 5.210 20 Vertical Board Stacking 8 Gbps NRZ
FTSH-110-02-F-DV-A FLE-110-01-G-DV-A-TR .050" (1.27 mm) 7.470 20 Vertical Board Stacking 8 Gbps NRZ
FTSH-111-02-F-DV-A FLE-111-01-G-DV-A-TR .050" (1.27 mm) 7.470 22 Vertical Board Stacking 8 Gbps NRZ
FTSH-111-03-F-DV-A CLP-111-02-F-D-TR-BE .050" (1.27 mm) 5.210 22 Vertical Board Stacking 8 Gbps NRZ
FTSH-112-02-F-DV-A FLE-112-01-G-DV-A-TR .050" (1.27 mm) 7.470 24 Vertical Board Stacking 8 Gbps NRZ
FTSH-113-02-F-DV-A FLE-113-01-G-DV-A-TR .050" (1.27 mm) 7.470 26 Vertical Board Stacking 8 Gbps NRZ
FTSH-114-03-F-DV-A CLP-114-02-F-D-TR-BE .050" (1.27 mm) 5.210 28 Vertical Board Stacking 8 Gbps NRZ
FTSH-114-02-F-DV-A FLE-114-01-G-DV-A-TR .050" (1.27 mm) 7.470 28 Vertical Board Stacking 8 Gbps NRZ
FTSH-115-02-F-DV-A FLE-115-01-G-DV-A-TR .050" (1.27 mm) 7.470 30 Vertical Board Stacking 8 Gbps NRZ
FTSH-116-03-F-DV-A CLP-116-02-F-D-TR-BE .050" (1.27 mm) 5.210 32 Vertical Board Stacking 8 Gbps NRZ