GC6-028-12.00-SU-SD-1-2 0.60 mm Generate® High-Speed Edge Card Cable Assembly
Features
28, 42 and 70 positions available
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
Edge Rate® contacts optimized for signal integrity performance
Pinout compatible to SFF-TA-1002 specification
0.60 mm (.024”) pitch
Mates with Generate® 0.60 mm pitch edge card socket (HSEC6-DV)
Standard metal latching system
100 ohm differential pair signal routing
Voltage rating: 190 VAC/269 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| GC6-028-12.0-SU-SD-1-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| GC6-028-10.0-SU-SD-1-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| GC6-028-08.0-SU-SD-1-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| GC6-028-06.0-SU-SD-1-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| GC6-028-19.0-SU-SD-1-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| GC6-028-20.0-SU-SD-1-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| GC6-028-36.0-SU-SD-1-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |


