GC6-028-15.0-SU-SD-1-2 0.60 mm Generate® High-Speed Edge Card Cable Assembly

Features

  • 0.60 mm (.024”) pitch

  • Mates with Generate® 0.60 mm pitch edge card socket (HSEC6-DV)

  • Standard metal latching system

  • 100 ohm differential pair signal routing

  • Voltage rating: 190 VAC/269 VDC max

Online Pricing is not available for this part.
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
32 Gbps NRZ/64 Gbps PAM4 Capable Capable Capable Capable Capable No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Mating Connectors

HSEC6 Right-Angle edge card socket
HSEC6-RA

0.60 mm Generate® High-Speed Edge Card Connector, Right-Angle

Series Image for HSEC6-DV
HSEC6-DV

0.60 mm Generate® High-Speed Edge Card Connector, Vertical

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Trademarks GENERATE
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.