GC6RF-028-0350-EC-292-P-1 - Generate® High-Speed Test Cable
Features
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
DC to 110 GHz frequency range
29 AWG low loss microwave coax cable
2.92 mm plug or jack RF connector end options
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| GC6RF-028-0500-EC-292-P-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| GC6RF-028-0152-EC-292-P-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| GC6RF-028-1000-EC-292-P-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |




