GC6RF-042-0350 Generate® High-Speed Test Cable
Features
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
DC to 110 GHz frequency range
29 AWG low loss microwave coax cable
2.92 mm plug or jack RF connector end options