GRF7-P-C-02-0100-CA3-D 5.00 mm 75 Ohm Ganged Micro-Miniature RF Plug, Cable Assembly

Features

  • 5.00 mm (.1969") pitch

  • High-performance, rugged contact

  • Optional captive panel screws

  • 28 AWG, RG 179 cable

  • Single or double ended assembly options

  • Impedance: 75 Ω

  • Bend Radius: 10.2 mm Min

  • Capacitance: 64 pF/meter

  • Operating Temp: -50 ºC to +165 ºC

  • Frequency Range: 6 GHz max (cable & connector dependent)

Online Pricing is not available for this part.
Mates and Related Components

Related Components

GRF7-J Series Thumbnail Image
GRF7-J

5.00 mm 75 Ohm Ganged Micro-Miniature RF Jack, PCB Mount

GRF7-P Series Thumbnail Image
GRF7-P

5.00 mm 75 Ohm Ganged Micro-Miniature RF Plug, PCB Mount

Mating Connectors

GRF7-J Series Thumbnail Image
GRF7-J

5.00 mm 75 Ohm Ganged Micro-Miniature RF Jack, PCB Mount

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
This product complies with UL document number E111594
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.