GRF7-P-C-02-0100-CA3-D-S 5.00 mm 75 Ohm Ganged Micro-Miniature RF Plug, Cable Assembly
Features
5.00 mm (.1969") pitch
High-performance, rugged contact
Optional captive panel screws
28 AWG, RG 179 cable
Single or double ended assembly options
Impedance: 75 Ω
Bend Radius: 10.2 mm Min
Capacitance: 64 pF/meter
Operating Temp: -50 ºC to +165 ºC
Frequency Range: 6 GHz max (cable & connector dependent)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| GRF7-P-C-02-0254-CA3-D-S | 0 | Bulk | 1 | 0 | Cable Length | No |
| GRF7-P-C-02-0600-CA3-D-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| GRF7-P-C-02-1000-CA3-D-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
