GRF7-P-P-08-GF-ST-TH1 5.00 mm 75 Ohm Ganged Micro-Miniature RF Plug, PCB Mount
Features
5.00 mm (.1969") pitch
High-performance, rugged contact
Performance: up to 5.31 GHz / 10.7 Gbps at 152.00 mm
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 676 |
| Price | $49.022 | $46.104 | $43.199 | $38.829 | $34.721 | $33.352 | $30.601 | $30.601 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tube (11 parts per package) |